Rubber Gloves and Sleeves
Electriflex™ Gloves
Electriflex™ Gloves
RFID technology allows for easy and efficient asset tracking using Honeywell software solutions. You can easily determine, in real-time, if your workers are ready, equipped with the right PPE, and properly trained to safely do their jobsElectriflex™ Gloves are 30% more flexible* than any other glove we’ve ever made and are expertly designed to give linemen the ultimate in comfort and control. Electriflex™ minimizes hand fatigue and maximizes performance - all while giving the protection you need.
Features & Benefits:
Connected WorkerOptional RFID Technology allows for easy and efficient asset tracking using Honeywell software solutions.
Real-time accurate safety intelligence to create a safer and more productive enterprise.
Between people and compliance.
Between the right equipment and the right job.
Better connections.Electriflex™ Gloves with flex technology are:
● 30% more flexible*
● 82% preferred by linemen
● 100% tested and compliant
● * Electriflex™ gloves are 30% more flexible than any other rubber insulating glove produced by Honeywell Salisbury.
Ordering Information:
Cuff Style: Default=Straight Cuff, BC=Bell Cuff, C=Contour Cuff (available only in 18” length) Color: B=Black, YB=Yellow inner, black outer, RB= Red inner, black outerRFID: /RFSizes: *BC available in sizes 9 through 12 including half sizes only – Size 11.5 is not Available.