General Purpose Handheld
Xenon XP 1950g General Duty Scanner
Xenon XP 1950g General Duty Scanner
The Xenon™: XP 1950 series scanners deliver premium performance and class-leading durability for improved employee productivity and maximum uptime –: leading to a lower TCO.
- Engineered to withstand 2,000 0.5 m (1.6 ft) tumbles and 50 1.8 m (6 ft) drops, the scanner brings class-leading durability and reliability to any environment.
- The Honeywell Scanner Management Utility (SMU) creates a holistic solution that automates how you deploy and update the scanners in your environment.
- Honeywell Operational Intelligence software delivers on-demand scan insights, enabling higher employee productivity and throughput.
- The scanner is optimized for scanning both digital codes off customer smartphones and merchandise codes by the cashier at the register.
- Superior scanning performance, even on damaged and poor-quality barcodes, eliminates wasted seconds from every transaction.
Cashiers struggling to read poorly printed or damaged barcodes can lead to frustration from customers and ultimately lost revenue. Delivering excellent customer service is your mission, and providing lasting impressions for your loyal customers driven by fast, accurate, and friendly checkout experiences is critical. Empower your cashiers to deliver on your mission and commitment to provide excellent customer service experiences with the Honeywell Xenon™: Extreme Performance (XP) series. The Xenon XP 1950g offers superior scan performance, easily capturing even the most difficult-to-read or damaged barcodes.Engineered to 50 drops at 1.8 m (6 ft) and 2,000 tumbles at 0.5 m (1.6 ft), and with an IP52 ingress rating for water and dust, the Xenon XP 1950g scanner delivers class-leading durability. This significantly reduces scanner downtime and service costs, leading to a longer lifecycle and a lower total cost of ownership.Designed for retail environments that demand high-accuracy scanning of barcodes, whether at a distance, or even on damaged barcodes, the Xenon XP 1950g scanner reduces strain on the associate –: decreasing the need to bend to reach barcodes on the bottom shelf or bottom of the basket. The Xenon XP 1950g is available in Black or Lyric White models to match the scanner to your environment, and an available vibration mode ensures you get scanner feedback regardless of your surroundings.
Features
- Features
- Honeywell Scanner Management Utility (SMU)
Dimensions
- Overall Dimensions
- 104.1 mm x 71.1 mm x 160 mm
- 4.1 in x 2.8 in x 6.3 in
Scanning Specifications
- Depth of Field
- 0 - 34.2 in
- Scanning Range
- High density (HD)
- Standard range (SR)
- Print Contrast
- 20
- Brightness
- 0 - 100000 lux
- Skew
- 65
- Number of Scans
- N/A
- Decode Capability
- 1D/2D
- Scan Pattern
- Area Image
- Pitch
- 45
- Motion Tolerance
- Up to 400 cm/s (157 in/s) for 13 mil UPC at optimal focus
Network
- Bluetooth Specifications
- N/A
- Bluetooth
- No
Hardware
- Engine Type
- 2D
- Wireless
- No
- Host System Interface
- KBW
- RS-232
- RS-485
- USB
- Aimer Type
- Bar
Environmental
- Operating Humidity
- 0 - 95 %
- Storage Temperature Range
- - 40 - 158 °F
- - 40 - 70 °C
Standards & Approvals
- Protection Ratings
- IP52
- Drop Specifications
- 50 1.8 m (6 ft) drops to concrete
- Tumble Specifications
- 2,000 0.5 m (1.6 ft) tumbles
Others
- Form Factor
- Gun Shape
- Application
- Distribution Centers
- Point of Sale
- Retail
- Operating Power
- 2.5 W
- Input voltage
- 4.4 - 5.5 V DC
- Operating temperature
- 0 - 50 °C
- 32 - 122 °F
- Warranty Duration
- 5 yr
- Brand
- Honeywell
- Power Connector Type
- Corded
Features
- Features
- Honeywell Scanner Management Utility (SMU)
Dimensions
- Overall Dimensions
- 104.1 mm x 71.1 mm x 160 mm
- 4.1 in x 2.8 in x 6.3 in
Scanning Specifications
- Depth of Field
- 0 - 34.2 in
- Scanning Range
- High density (HD)
- Standard range (SR)
- Print Contrast
- 20
- Brightness
- 0 - 100000 lux
- Skew
- 65
- Number of Scans
- N/A
- Decode Capability
- 1D/2D
- Scan Pattern
- Area Image
- Pitch
- 45
- Motion Tolerance
- Up to 400 cm/s (157 in/s) for 13 mil UPC at optimal focus
Network
- Bluetooth Specifications
- N/A
- Bluetooth
- No
Hardware
- Engine Type
- 2D
- Wireless
- No
- Host System Interface
- KBW
- RS-232
- RS-485
- USB
- Aimer Type
- Bar
Environmental
- Operating Humidity
- 0 - 95 %
- Storage Temperature Range
- - 40 - 158 °F
- - 40 - 70 °C
Standards & Approvals
- Protection Ratings
- IP52
- Drop Specifications
- 50 1.8 m (6 ft) drops to concrete
- Tumble Specifications
- 2,000 0.5 m (1.6 ft) tumbles
Others
- Form Factor
- Gun Shape
- Application
- Distribution Centers
- Point of Sale
- Retail
- Operating Power
- 2.5 W
- Input voltage
- 4.4 - 5.5 V DC
- Operating temperature
- 0 - 50 °C
- 32 - 122 °F
- Warranty Duration
- 5 yr
- Brand
- Honeywell
- Power Connector Type
- Corded
- Features : Honeywell Scanner Management Utility (SMU)
- Form Factor : Gun Shape
- Application : Distribution Centers|Point of Sale|Retail
- Overall Dimensions : 104.1 mm x 71.1 mm x 160 mm|4.1 in x 2.8 in x 6.3 in
- Depth of Field : 0 - 34.2 in
- Scanning Range : High density (HD)|Standard range (SR)
- Print Contrast : 20
- Brightness : 0 - 100000 lux
- Skew : 65
- Number of Scans : N/A
- Decode Capability : 1D/2D
- Scan Pattern : Area Image
- Pitch : 45
- Motion Tolerance : Up to 400 cm/s (157 in/s) for 13 mil UPC at optimal focus
- Bluetooth Specifications : N/A
- Bluetooth : No
- Engine Type : 2D
- Wireless : No
- Host System Interface : KBW|RS-232|RS-485|USB
- Aimer Type : Bar
- Operating Power : 2.5 W
- Input voltage : 4.4 - 5.5 V DC
- Operating Humidity : 0 - 95 %
- Operating temperature : 0 - 50 °C|32 - 122 °F
- Storage Temperature Range : - 40 - 158 °F|- 40 - 70 °C
- Protection Ratings : IP52
- Drop Specifications : 50 1.8 m (6 ft) drops to concrete
- Tumble Specifications : 2,000 0.5 m (1.6 ft) tumbles
- Warranty Duration : 5 yr
- Brand : Honeywell
- Power Connector Type : Corded