Safety Goggles
Uvex XMF™ Goggle
Uvex XMF Goggle
Features & Benefits:
- Available in Dura-streme anti-scratch and anti-fog coating
- Superior coverage: precision optics and comfort features
- Available in 3 frame colors and 2 lens tints
- Soft: lightweight elastomer body
- Certified to U.S. Military Vo and V50
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Military Vo and V50 standards
- Dura-streme: ultra-dura anti-scratch hardcoat coating on the outside and Uvextreme anti-fog lens coating on the inside
- Lightweight: gap-free fit comfortably conforms to body
- Low-profile design ensures compatibility with helmets: night vision and communication devices
- Adjustable flame-resistant headband provides a custom fit
- Available in clear and gray lens tints
- Streamlined cylindrical lens offers superior optics
- Wide field of view for optimized peripheral vision
- U6 grade –level lens filtering 99.9% UVB/UVA protection for far and near UV transmittance
- Color-coordinated: anti-reflective soft fabric lens sleeve helps to protect goggle lens
- Certified to meet ANSI+ 2015: tested by Honeywell to meet the requirements of the CSA Z94.3 standard and Military Vo standards
- Tactical goggle with Dura-streme AF/HC lens coating and superior coverage: precision optics: comfort features. Tactical goggle kit available
- Optimal Rx insert available
Others
- Product Platform Advantages
- Streamlined cylindrical lens offers superior optics and wide field of view for optimized peripheral vision; adjustable flame-resistant headband provides a custom fit whether worn alone or with a helmet; made in USA; tactical goggle kit available
- Frame Color
- Black
- Foliage green
- Tan
- Headband Color
- Black
- Tan
- Lens Replacement Style
- Snap-Fit
- Lens Coating
- Dura-Streme HC/AF
- Lens Material
- Polycarbonate
- Lens Color
- Clear
- Gray
- Headband Material
- Fabric
- Headband Included
- Yes
Others
- Product Platform Advantages
- Streamlined cylindrical lens offers superior optics and wide field of view for optimized peripheral vision; adjustable flame-resistant headband provides a custom fit whether worn alone or with a helmet; made in USA; tactical goggle kit available
- Frame Color
- Black
- Foliage green
- Tan
- Headband Color
- Black
- Tan
- Lens Replacement Style
- Snap-Fit
- Lens Coating
- Dura-Streme HC/AF
- Lens Material
- Polycarbonate
- Lens Color
- Clear
- Gray
- Headband Material
- Fabric
- Headband Included
- Yes
- Product Platform Advantages : Streamlined cylindrical lens offers superior optics and wide field of view for optimized peripheral vision; adjustable flame-resistant headband provides a custom fit whether worn alone or with a helmet; made in USA; tactical goggle kit available
- Frame Color : Black|Foliage green|Tan
- Headband Color : Black|Tan
- Lens Replacement Style : Snap-Fit
- Lens Coating : Dura-Streme HC/AF
- Lens Material : Polycarbonate
- Lens Color : Clear|Gray
- Headband Material : Fabric
- Headband Included : Yes