Hard Hats
The Matterhorn A89
Choice of quick fit or ratchet suspensions, both with forehead comfort band and crown pad for optimal comfort.
Features & Benefits:
- All-purpose lateral impact HDPE hard hat with foam liner. HDPE outer shell is grooved for rigidity.
- Rain trough and accessory slots.
- Choice of quick fit or ratchet suspensions: both with forehead comfort band and crown pad for optimal comfort.
- Suspensions feature a 4-point nylon web cradle with three-level height adjustment.
- Meets ANSI Z89.1 and CSA Z94.1 Type 2 Class E.
Others
- Height Adjustment
- 3-Level
- Accessory Slots
- Yes
- Suspension Type
- 4-Point
- Shell Material
- HDPE
- Custom Imprints Available
- Yes
- Brim
- Cap Style
- Standards & Certifications
- ANSI Z89.1-2009 Type 2, Class E
- CSA Z94.1-2005 Type 2, Class E
- Rain Trough
- Yes
Others
- Height Adjustment
- 3-Level
- Accessory Slots
- Yes
- Suspension Type
- 4-Point
- Shell Material
- HDPE
- Custom Imprints Available
- Yes
- Brim
- Cap Style
- Standards & Certifications
- ANSI Z89.1-2009 Type 2, Class E
- CSA Z94.1-2005 Type 2, Class E
- Rain Trough
- Yes
- Height Adjustment : 3-Level
- Accessory Slots : Yes
- Suspension Type : 4-Point
- Shell Material : HDPE
- Custom Imprints Available : Yes
- Brim : Cap Style
- Standards & Certifications : ANSI Z89.1-2009 Type 2, Class E|CSA Z94.1-2005 Type 2, Class E
- Rain Trough : Yes