Portables
MultiRAE Lite
Wireless, portable multi-gas monitor
- Multi-gas monitor for 1-6 gases
- Pumped and diffusion models available
- Man down alarm
- More than 25 different chemical sensors
- Fully automatic bump testing and calibration
- Real-time access to readings at central command
- Swap out sensors as needed
- Simple maintenance with replaceable sensors, pump, and battery
- 5-way local and remote wireless alarm
- Multi-language capability – up to 18 languages
- Device Management with Honeywell Sotera™ Express
- Readily enables to communicate with Motorola MOTOTRBO
- Clandestine Labs
- Confined Space Entry
- Emergency Response
- Environmental Cleanups/ Remediation
- Exploration
- Fire Overhaul
- Fracking
- Hazmat Response
- Plant Shutdown & Turn-Around
- Urban Search & Rescue
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Brand
- Brand
- RAE
Dimensions
- Weight
- 31 ounce av
- 880 gram
Category
- Sub-Category
- Multi-Gas
Dimension & Weight
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Range
- Humidity Range
- 0%-95% percent
- Sensor Range
- NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
Alarm
- Alarm Type
- Audible, Visual, Vibrating
Battery & Charging
- Battery Run Time
- 12-18 hours
Certifications
- Standards & Certifications
- Class I, Division 1, Groups A, B, C, D, T4
Datalogging
- Datalogging
- Continuous datalogging (6 months for 5 sensors at 1-minute intervals, 24/7)
Features & Benefits
- Features & Benefits
- Highly versatile and customizable
Options
- User Options
- 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
Sampling
- Sampling Pump Range
- 100ft (30m) meter
Warranty
- Warranty
- Four years on Liq O2 sensors
Wireless
- Wireless Technology
- BLE
Additional Specifications
- Ingress Protection
- IP65
- Gas Type
- NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
Others
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
Brand
- Brand
- RAE
Dimensions
- Weight
- 31 ounce av
- 880 gram
Category
- Sub-Category
- Multi-Gas
Dimension & Weight
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Range
- Humidity Range
- 0%-95% percent
- Sensor Range
- NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
Alarm
- Alarm Type
- Audible, Visual, Vibrating
Battery & Charging
- Battery Run Time
- 12-18 hours
Certifications
- Standards & Certifications
- Class I, Division 1, Groups A, B, C, D, T4
Datalogging
- Datalogging
- Continuous datalogging (6 months for 5 sensors at 1-minute intervals, 24/7)
Features & Benefits
- Features & Benefits
- Highly versatile and customizable
Options
- User Options
- 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
Sampling
- Sampling Pump Range
- 100ft (30m) meter
Warranty
- Warranty
- Four years on Liq O2 sensors
Wireless
- Wireless Technology
- BLE
Additional Specifications
- Ingress Protection
- IP65
- Gas Type
- NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
Others
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Brand : RAE
- Weight : 31 ounce av|880 gram
- Minimum Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Maximum Temperature : 122 degree Fahrenheit|50 degree Celsius
- Sub-Category : Multi-Gas
- Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
- Humidity Range : 0%-95% percent
- Sensor Range : NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
- Alarm Type : Audible, Visual, Vibrating
- Battery Run Time : 12-18 hours
- Standards & Certifications : Class I, Division 1, Groups A, B, C, D, T4
- Datalogging : Continuous datalogging (6 months for 5 sensors at 1-minute intervals, 24/7)
- Features & Benefits : Highly versatile and customizable
- User Options : 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
- Sampling Pump Range : 100ft (30m) meter
- Warranty : Four years on Liq O2 sensors
- Wireless Technology : BLE
- Ingress Protection : IP65
- Gas Type : NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2