/content/sps/us/en/search-results.html

Industrial Fixed

Sensepoint XCD

Sensepoint XCD

Overview

Transmitter provides comprehensive monitoring of combustible, toxic and Oxygen gas hazards in potentially explosive atmospheres - indoors and outdoors.

Product Overiew:

Sensepoint XCD now has remote monitoring capabilities for its toxic and Oxygen sensors. Its remote capability is designed to offer excellent flexibility of use and is an ideal solution for hard-to-reach locations or areas where the transmitter needs to be separate from the sensor. With remote toxic and Oxygen sensor mounting of up to 100 feet (30m) away from the transmitter, Sensepoint XCD provides a robust monitoring solution even in challenging environments where detection is difficult, including applications where the point of detection is in an area that is not easily accessible or where the detector would not be visible, like in high or low level concealed areas or outside a room being monitored.

Sensepoint XCD is easy to use. The sensor simply plugs into the bottom of the transmitter and the transmitter automatically configures itself accordingly. Users can modify detector operation using the LCD and magnet switches without ever needing to open the unit. This enables one-man, non-intrusive operation and reduces routine maintenance time and costs.

A tri-color backlit LCD clearly indicates the unit’s status at a glance, even from a distance. A steady green backlight indicates normal operation, flashing yellow indicates fault and flashing red indicates an alarm.

All detectors are supplied pre-configured and include two programmable alarm relays, one programmable fault relay as well as an industry standard 4-20mA output (sink or source selectable) and MODBUS communication. The scale, range, relay operation, alarm set point and electronic tag number of the detector can be adjusted using the transmitter's LCD and non-intrusive magnetic switches. Outputs are automatically inhibited during adjustment, thereby reducing the risk of false alarm at the control panel during maintenance.

Additional Features and Benefits:

All-In-One Gas Monitoring Solution:

  • Flammable (catalytic or infrared), toxic and oxygen versions available
  • Serves new/retrofit, indoor/outdoor applications
  • Stainless steel or aluminum explosion-proof housing options
  • IP66 as standard

Proven and Reliable Sensor Technology:

  • SurecellTM electrochemical sensors
  • Poison immune infrared sensors
  • Poison resistant catalytic bead sensors
  • Long life sensors

Global Approvals:

  • US and Latin America, European, Canadian and Asian
  • Compliant with UL, INMETRO, ATEX, IECEx, CSA, KTL, PA, GB and CCCF standards

Easy to Use:

  • User friendly and intuitive tri-color backlit display with digits, bar graph and icons
  • Fully configurable via magnetic switches
  • Optional remote sensor mounting
  • Selectable sink or source 4-20mA output
  • Auto-inhibit during maintenance
  • MODBUS communications for remote diagnostics/configuration

Cost Effective:

  • Common transmitter platform
  • Minimal training required
  • Reduced spares
  • Non-intrusive, one-man operation
  • Plug-in sensor replacement
  • MODBUS multi drop option offers cabling savings

Simple Installation:

  • Plug-in display module removes to give access to terminal area
  • Integral mounting bracket
  • 2 x M20 or ¾” NPT cable/conduit entries
  • Removable plug/socket type terminal blocks for
  • Sink/source switch to suit preferred wiring topology
  • Integral mounting plate attaches to surface, horizontal or vertical piping

Features & Benefits:

  • All-in-one gas monitoring solution
  • Proven SurecellTM electrochemical sensors
  • Global approvals

Quick Specs:

  • Input voltage range: 16 to 32 VDC (24 VDC nominal)
  • Communication: RS485, MODBUS RTU
  • Certified temperature range: 40° to +149°F (-40° to +65°C)

Fire and Gas Consultancy Services

Even the best products deserve expert maintenance!

Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

Explore our fixed, portable, and high-tech support services now!

Specifications

Brand

  • Brand
    • Honeywell
    • Notifier

Category

  • Sub-Category
    • Gas Detection Sensors & Transmitters

Additional Specifications

  • Product Type
    • Industrial Gas

Brand

  • Brand
    • Honeywell
    • Notifier

Category

  • Sub-Category
    • Gas Detection Sensors & Transmitters

Additional Specifications

  • Product Type
    • Industrial Gas
  • Brand : Honeywell|Notifier
  • Sub-Category : Gas Detection Sensors & Transmitters
  • Product Type : Industrial Gas
Manuals and Guides
Name
Description
File Size
Date
Size
Sensepoint XCD Technical Manual
application/pdf 5.48 MB
3/8/2024
5.48 MB
Sensepoint Flammable Gas Detector Manual
application/pdf 565.21 KB
1/16/2024
565.21 KB
Industrial Fixed Gas and Flame Detection Product Guide 2018
application/pdf 8.69 MB
3/3/2022
8.69 MB
Brochure
Name
Description
File Size
Date
Size
Flammable, Toxic and Oxygen Gas Detector for Industrial Applications
application/pdf 334.65 KB
7/15/2021
334.65 KB
Technical Note
Name
Description
File Size
Date
Size
Sensepoint XCD Spec Sheet
application/pdf 161.98 KB
7/15/2021
161.98 KB
Certificate
Name
Description
File Size
Date
Size
Sensepoint XCD Certificate Module B
application/pdf 419.47 KB
3/4/2022
419.47 KB
EU Declaration Of Conformity Sensepoint XCD Transmitter
application/pdf 209.8 KB
5/13/2024
209.8 KB
EU Declaration Of Conformity Sensepoint XCD Sensor
application/pdf 210.14 KB
5/13/2024
210.14 KB
Sensepoint XCD Sensor Inmetro Certificate DNV 17.0086 (Exp. 3 Oct 2023) - Portuguese
application/pdf 709.42 KB
1/17/2023
709.42 KB
Sensepoint XCD Transmitter EC-Type Examination Certificate
application/pdf 2.66 MB
7/15/2021
2.66 MB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
application/pdf 357.73 KB
7/15/2021
357.73 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
application/pdf 356.47 KB
7/15/2021
356.47 KB
SensePoint XCD H2S Marine DNV Certificate
application/pdf 180.94 KB
7/15/2021
180.94 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
application/pdf 358.33 KB
7/15/2021
358.33 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
application/pdf 356.28 KB
7/15/2021
356.28 KB
Sensepoint XCD Gas Head EC-Type Examination Certificate
application/pdf 1.71 MB
7/15/2021
1.71 MB
Others
Name
Description
File Size
Date
Size
dnvgl_xcd_02_and_flam_ectype_cert_medb9755.pdf
application/pdf 907.55 KB
7/15/2021
907.55 KB
Name
Description
File Size
Date
Size
Sensepoint XCD Certificate Module B
application/pdf 419.47 KB
3/4/2022
419.47 KB
EU Declaration Of Conformity Sensepoint XCD Transmitter
application/pdf 209.8 KB
5/13/2024
209.8 KB
EU Declaration Of Conformity Sensepoint XCD Sensor
application/pdf 210.14 KB
5/13/2024
210.14 KB
Sensepoint XCD Technical Manual
application/pdf 5.48 MB
3/8/2024
5.48 MB
Sensepoint Flammable Gas Detector Manual
application/pdf 565.21 KB
1/16/2024
565.21 KB
Sensepoint XCD Sensor Inmetro Certificate DNV 17.0086 (Exp. 3 Oct 2023) - Portuguese
application/pdf 709.42 KB
1/17/2023
709.42 KB
dnvgl_xcd_02_and_flam_ectype_cert_medb9755.pdf
application/pdf 907.55 KB
7/15/2021
907.55 KB
Sensepoint XCD Transmitter EC-Type Examination Certificate
application/pdf 2.66 MB
7/15/2021
2.66 MB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
application/pdf 357.73 KB
7/15/2021
357.73 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
application/pdf 356.47 KB
7/15/2021
356.47 KB
Sensepoint XCD Spec Sheet
application/pdf 161.98 KB
7/15/2021
161.98 KB
Industrial Fixed Gas and Flame Detection Product Guide 2018
application/pdf 8.69 MB
3/3/2022
8.69 MB
SensePoint XCD H2S Marine DNV Certificate
application/pdf 180.94 KB
7/15/2021
180.94 KB
Flammable, Toxic and Oxygen Gas Detector for Industrial Applications
application/pdf 334.65 KB
7/15/2021
334.65 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
application/pdf 358.33 KB
7/15/2021
358.33 KB
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
application/pdf 356.28 KB
7/15/2021
356.28 KB
Sensepoint XCD Gas Head EC-Type Examination Certificate
application/pdf 1.71 MB
7/15/2021
1.71 MB
Name
Description
File Size
Date
Size
Sensepoint XCD Technical Manual
5.48 MB
3/8/2024
Sensepoint Flammable Gas Detector Manual
565.21 KB
1/16/2024
Industrial Fixed Gas and Flame Detection Product Guide 2018
8.69 MB
3/3/2022
Flammable, Toxic and Oxygen Gas Detector for Industrial Applications
334.65 KB
7/15/2021
Sensepoint XCD Spec Sheet
161.98 KB
7/15/2021
Sensepoint XCD Certificate Module B
419.47 KB
3/4/2022
EU Declaration Of Conformity Sensepoint XCD Transmitter
209.8 KB
5/13/2024
EU Declaration Of Conformity Sensepoint XCD Sensor
210.14 KB
5/13/2024
Sensepoint XCD Sensor Inmetro Certificate DNV 17.0086 (Exp. 3 Oct 2023) - Portuguese
709.42 KB
1/17/2023
Sensepoint XCD Transmitter EC-Type Examination Certificate
2.66 MB
7/15/2021
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
357.73 KB
7/15/2021
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
356.47 KB
7/15/2021
SensePoint XCD H2S Marine DNV Certificate
180.94 KB
7/15/2021
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
358.33 KB
7/15/2021
Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
356.28 KB
7/15/2021
Sensepoint XCD Gas Head EC-Type Examination Certificate
1.71 MB
7/15/2021
dnvgl_xcd_02_and_flam_ectype_cert_medb9755.pdf
907.55 KB
7/15/2021
Product Number
Image
SKU
Description
alt
SPXCDULNG1
XCD Gas Detector, includes hydrogen EC sensor cartridge 0 to 1000ppm
alt
SPXCDULNRXM
UL/INMETRO approved SP XCD Flammable Methane (CH4) IR 0-100% LEL (20 to 100% LEL, 10% LEL) with LM25, 3/4"NPT with Modbus
alt
SPXCDULNS2
Explosion Proof Transmitter (EC), 4-20mA, 3 Relays, Sensepoint Toxic Sensor, Sulfur dioxide (SO2) 0-15 ppm Aluminum Enclosure, Class I, Div 2
alt
SPXCDULNS2M
Explosion Proof Transmitter (EC), 4-20mA, 3 Relays, Modbus, Sensepoint Toxic Sensor, Sulfur dioxide (SO2) 0-15 ppm Aluminum Enclosure, Class I, Div 2
alt
SPXCDULNS2R
XCD DIV2 cCSAus LM25 SO2 0-15PPM JB
alt
SPXCDULNS2RM
Explosion Proof Transmitter (EC), 4-20mA, 3 Relays, Modbus, Sensepoint Toxic Sensor, Sulfur dioxide (SO2) 0-15 ppm Aluminum Enclosure, Class I, Div 2 w/ Junction Box
alt
XCDRTDKIT
Calibration cover, potentiometer, adjustment tool, flow housing, regulator, tubing for XCD RTD (contains 2106B2114, 02000-A-1645, 998-100-012, 998-100-003, 998-100-004)
Image
SKU
Description
alt
SPXCDULNG1
XCD Gas Detector, includes hydrogen EC sensor cartridge 0 to 1000ppm
alt
SPXCDULNRXM
UL/INMETRO approved SP XCD Flammable Methane (CH4) IR 0-100% LEL (20 to 100% LEL, 10% LEL) with LM25, 3/4"NPT with Modbus
alt
SPXCDULNS2
Explosion Proof Transmitter (EC), 4-20mA, 3 Relays, Sensepoint Toxic Sensor, Sulfur dioxide (SO2) 0-15 ppm Aluminum Enclosure, Class I, Div 2
alt
SPXCDULNS2M
Explosion Proof Transmitter (EC), 4-20mA, 3 Relays, Modbus, Sensepoint Toxic Sensor, Sulfur dioxide (SO2) 0-15 ppm Aluminum Enclosure, Class I, Div 2
alt
SPXCDULNS2R
XCD DIV2 cCSAus LM25 SO2 0-15PPM JB
alt
SPXCDULNS2RM
Explosion Proof Transmitter (EC), 4-20mA, 3 Relays, Modbus, Sensepoint Toxic Sensor, Sulfur dioxide (SO2) 0-15 ppm Aluminum Enclosure, Class I, Div 2 w/ Junction Box
alt
XCDRTDKIT
Calibration cover, potentiometer, adjustment tool, flow housing, regulator, tubing for XCD RTD (contains 2106B2114, 02000-A-1645, 998-100-012, 998-100-003, 998-100-004)