/content/sps/us/en/search-results.html

Mobile

RP4f Series Mobile Printer

The RPf Series mobile thermal printers are built for the most rugged environments, offering exceptional media and battery capacity, quiet operation, and excellent value to help operations increase efficiency and minimize downtime.

Overview
This portable printer provides big productivity gains and reduces errors by enabling workers to print labels at the location they need, so labels can be applied when and where they need to be applied. The RPf printer comes with powerful CPU and smart power management – allowing smooth, continuous operation so your workers can work efficiently with less media reloading, battery swaps, and downtime. The RPf Series printer prints 25.4mm (1 in) to 104.1 mm (4.1 in) labels/receipts and can accommodate a wide variety of media, including the heavy stock necessary for hang tags and specialty label needs. Plus, its fast and easy-loading design means fewer interruptions and increased productivity in your application, whether using one type of media or several. The RPf Series has the latest 802.11 a/b/g/n/ac Wi-Fi capabilities for the best range and fast data communications on your WLAN. It also includes a Bluetooth 5.0 LE radio at no additional charge for when workers are outside of WLAN range or using the printer with a Bluetooth mobile computer.Built on Honeywell’s software platform, the RPf printer offers IT managers easy integrated device management, a high level of security throughout the entire printer lifespan, and upgrades that allow your printers to be updated with enhanced features.
Specifications

Features

  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Compatible Software
    • BarTender
    • Nicelablel
    • Operational Intelligence
    • SOTI
    • Teklynx Labelview

Dimensions

  • Overall Dimensions
    • H x W x D: 187 mm x 164 mm x 77 mm (7.36 in x 6.46 in x 3.0 in)

Software & Firmware

  • Linear Barcodes
    • All major 1D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • 2D Barcodes
    • All major 2D barcodes
  • Printer Command Language
    • C# Smart Printing
    • CPCL
    • DPL
    • Direct Protocol (DP)
    • EZ-Print
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG

Printing Specifications

  • Print Speeds
    • 25-125 mm/s (1-5 ips)
  • Resolutions
    • 203 dpi
  • Print Method
    • Direct Thermal

Media

  • Printer Media Type
    • Label
    • Linered
    • Linerless
    • Receipt
    • Tag
  • Maximum Media Roll Diameter
    • 58 mm (2.25 in)

Hardware

  • Printer Connection Interface
    • USB 2.0

Electrical

  • Battery Capacity Options
    • 4900 mAh

Environmental

  • Operating Humidity
    • 20 - 80 % non-condensing
  • Storage Humidity
    • 20 - 80 % non-condensing

Standards & Approvals

  • Protection Ratings
    • IP54
  • Drop Specifications
    • 2 m (6.6 ft)
  • Tumble Specifications
    • 1,000 cycles at 0.5 m (1.6 ft)

Network

  • Bluetooth Specifications
    • Bluetooth 5.0 + LE dual radio mode

Others

  • Application
    • Healthcare
    • Retail
    • T&L
  • Features
    • High power efficiency
    • Rugged and reliable
    • Smart printing
  • Weight range
    • 1.02 kg (2.24 lb) with battery, no media keg
  • Wireless Communication
    • IEEE 802.11 a/b/g/n/ac
    • NFC for pairing
    • OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
  • Operating temperature
    • -20°C to 55°C (-4°F to 131°F)
  • Storage Temperature
    • -30°C to 65°C (-22°F to 149°F)
  • Warranty Duration
    • Two years factory warranty
  • Font Engine
    • Language support
    • Monotype Font Engine
    • WTLE for global
  • Platform
    • Honeywell Printer Edge

Features

  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Compatible Software
    • BarTender
    • Nicelablel
    • Operational Intelligence
    • SOTI
    • Teklynx Labelview

Dimensions

  • Overall Dimensions
    • H x W x D: 187 mm x 164 mm x 77 mm (7.36 in x 6.46 in x 3.0 in)

Software & Firmware

  • Linear Barcodes
    • All major 1D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • 2D Barcodes
    • All major 2D barcodes
  • Printer Command Language
    • C# Smart Printing
    • CPCL
    • DPL
    • Direct Protocol (DP)
    • EZ-Print
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG

Printing Specifications

  • Print Speeds
    • 25-125 mm/s (1-5 ips)
  • Resolutions
    • 203 dpi
  • Print Method
    • Direct Thermal

Media

  • Printer Media Type
    • Label
    • Linered
    • Linerless
    • Receipt
    • Tag
  • Maximum Media Roll Diameter
    • 58 mm (2.25 in)

Hardware

  • Printer Connection Interface
    • USB 2.0

Electrical

  • Battery Capacity Options
    • 4900 mAh

Environmental

  • Operating Humidity
    • 20 - 80 % non-condensing
  • Storage Humidity
    • 20 - 80 % non-condensing

Standards & Approvals

  • Protection Ratings
    • IP54
  • Drop Specifications
    • 2 m (6.6 ft)
  • Tumble Specifications
    • 1,000 cycles at 0.5 m (1.6 ft)

Network

  • Bluetooth Specifications
    • Bluetooth 5.0 + LE dual radio mode

Others

  • Application
    • Healthcare
    • Retail
    • T&L
  • Features
    • High power efficiency
    • Rugged and reliable
    • Smart printing
  • Weight range
    • 1.02 kg (2.24 lb) with battery, no media keg
  • Wireless Communication
    • IEEE 802.11 a/b/g/n/ac
    • NFC for pairing
    • OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
  • Operating temperature
    • -20°C to 55°C (-4°F to 131°F)
  • Storage Temperature
    • -30°C to 65°C (-22°F to 149°F)
  • Warranty Duration
    • Two years factory warranty
  • Font Engine
    • Language support
    • Monotype Font Engine
    • WTLE for global
  • Platform
    • Honeywell Printer Edge
  • Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
  • Application : Healthcare|Retail|T&L
  • Compatible Software : BarTender|Nicelablel|Operational Intelligence|SOTI|Teklynx Labelview
  • Features : High power efficiency|Rugged and reliable|Smart printing
  • Weight range : 1.02 kg (2.24 lb) with battery, no media keg
  • Overall Dimensions : H x W x D: 187 mm x 164 mm x 77 mm (7.36 in x 6.46 in x 3.0 in)
  • Linear Barcodes : All major 1D barcodes
  • Print Speeds : 25-125 mm/s (1-5 ips)
  • Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
  • 2D Barcodes : All major 2D barcodes
  • Resolutions : 203 dpi
  • Printer Media Type : Label|Linered|Linerless|Receipt|Tag
  • Wireless Communication : IEEE 802.11 a/b/g/n/ac|NFC for pairing|OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
  • Printer Command Language : C# Smart Printing|CPCL|DPL|Direct Protocol (DP)|EZ-Print|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
  • Image File Format : BMP|GIF|PCX|PNG
  • Printer Connection Interface : USB 2.0
  • Battery Capacity Options : 4900 mAh
  • Operating temperature : -20°C to 55°C (-4°F to 131°F)
  • Operating Humidity : 20 - 80 % non-condensing
  • Storage Temperature : -30°C to 65°C (-22°F to 149°F)
  • Protection Ratings : IP54
  • Drop Specifications : 2 m (6.6 ft)
  • Warranty Duration : Two years factory warranty
  • Tumble Specifications : 1,000 cycles at 0.5 m (1.6 ft)
  • Print Method : Direct Thermal
  • Maximum Media Roll Diameter : 58 mm (2.25 in)
  • Font Engine : Language support|Monotype Font Engine|WTLE for global
  • Platform : Honeywell Printer Edge
  • Bluetooth Specifications : Bluetooth 5.0 + LE dual radio mode
  • Storage Humidity : 20 - 80 % non-condensing
Data Sheet
Name
Description
File Size
Date
Size
RPf Portable Printer Series Datasheet
application/pdf 146.14 KB
9/20/2023
146.14 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
Installation Guide: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-EN-II-02 Rev A)
application/pdf 422.13 KB
3/21/2024
422.13 KB
Command Reference User Guide: EZ-Print (EZP-EN-CR-01 Rev A)
application/pdf 390.25 KB
2/6/2024
390.25 KB
RP2B, RP2D, RP4B, RP4D Multi-Bay Battery Charger Instructions (RP234MBC-EN-IN Rev D)
application/pdf 347.71 KB
9/19/2023
347.71 KB
RPf Series Mobile Printer Configuration Guide
application/pdf 12.06 MB
5/26/2023
12.06 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
Quick Start Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-QS Rev C)
application/pdf 690.2 KB
8/7/2023
690.2 KB
User Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-UG-01 Rev D)
application/pdf 2.49 MB
8/3/2023
2.49 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-ML-RS-01 Rev A)
application/pdf 1.05 MB
3/28/2024
1.05 MB
Regulatory sheet: Multi-Bay Battery Charger 220540-000 for RP2/RP4 Series (RP234MBC-ML-RS-01 Rev A)
application/pdf 943.5 KB
2/18/2023
943.5 KB
Regulatory Sheet: RP2f/RP4f Mobile Printer (RP2f4f-ML-RS-02 Rev A)
application/pdf 3.19 MB
2/18/2023
3.19 MB
Battery Insert: RP4-BAT/550053-000 (RP4-BAT-ML-IN-01 Rev A)
application/pdf 477.89 KB
9/14/2022
477.89 KB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Name
Description
File Size
Date
Size
RPf Portable Printer Series Datasheet
application/pdf 146.14 KB
9/20/2023
146.14 KB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
Regulatory Sheet: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-ML-RS-01 Rev A)
application/pdf 1.05 MB
3/28/2024
1.05 MB
Installation Guide: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-EN-II-02 Rev A)
application/pdf 422.13 KB
3/21/2024
422.13 KB
Command Reference User Guide: EZ-Print (EZP-EN-CR-01 Rev A)
application/pdf 390.25 KB
2/6/2024
390.25 KB
RP2B, RP2D, RP4B, RP4D Multi-Bay Battery Charger Instructions (RP234MBC-EN-IN Rev D)
application/pdf 347.71 KB
9/19/2023
347.71 KB
RPf Series Mobile Printer Configuration Guide
application/pdf 12.06 MB
5/26/2023
12.06 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Regulatory sheet: Multi-Bay Battery Charger 220540-000 for RP2/RP4 Series (RP234MBC-ML-RS-01 Rev A)
application/pdf 943.5 KB
2/18/2023
943.5 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Regulatory Sheet: RP2f/RP4f Mobile Printer (RP2f4f-ML-RS-02 Rev A)
application/pdf 3.19 MB
2/18/2023
3.19 MB
Battery Insert: RP4-BAT/550053-000 (RP4-BAT-ML-IN-01 Rev A)
application/pdf 477.89 KB
9/14/2022
477.89 KB
Quick Start Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-QS Rev C)
application/pdf 690.2 KB
8/7/2023
690.2 KB
User Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-UG-01 Rev D)
application/pdf 2.49 MB
8/3/2023
2.49 MB
Name
Description
File Size
Date
Size
RPf Portable Printer Series Datasheet
146.14 KB
9/20/2023
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
305.51 KB
5/13/2024
Installation Guide: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-EN-II-02 Rev A)
422.13 KB
3/21/2024
Command Reference User Guide: EZ-Print (EZP-EN-CR-01 Rev A)
390.25 KB
2/6/2024
RP2B, RP2D, RP4B, RP4D Multi-Bay Battery Charger Instructions (RP234MBC-EN-IN Rev D)
347.71 KB
9/19/2023
RPf Series Mobile Printer Configuration Guide
12.06 MB
5/26/2023
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
901.44 KB
1/11/2024
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
4.9 MB
1/11/2024
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
357.19 KB
12/5/2023
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
706.11 KB
1/11/2024
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
1.74 MB
1/11/2024
Quick Start Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-QS Rev C)
690.2 KB
8/7/2023
User Guide: RP2f/RP4f Mobile Printer (RP2f4f-EN-UG-01 Rev D)
2.49 MB
8/3/2023
Regulatory Sheet: RP2f/RP4f Mobile Printers Voltage Converter (RPFVC-ML-RS-01 Rev A)
1.05 MB
3/28/2024
Regulatory sheet: Multi-Bay Battery Charger 220540-000 for RP2/RP4 Series (RP234MBC-ML-RS-01 Rev A)
943.5 KB
2/18/2023
Regulatory Sheet: RP2f/RP4f Mobile Printer (RP2f4f-ML-RS-02 Rev A)
3.19 MB
2/18/2023
Battery Insert: RP4-BAT/550053-000 (RP4-BAT-ML-IN-01 Rev A)
477.89 KB
9/14/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
80.82 KB
12/4/2023
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
1.22 MB
12/4/2023
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
73.05 KB
12/4/2023