/content/sps/us/en/search-results.html

General Purpose Handheld

Xenon Ultra 1960 Scanner

Premium Corded Handheld Scanner for Retail and Light Manufacturing Applications

Overview

Barcode scanning has become a critical workflow throughout a variety of industries – including light industrial and retail – making it a key ingredient in achieving streamlined operations. Deploying a reliable scanning solution can help an enterprise feel confident in meeting the increased demands and heightened expectations of their customers and achieve lasting success.

The Xenon Ultra family of handheld scanners is a premium evolution of the widely known legacy Xenon and Xenon XP general purpose scanners, taking our industry-leading scan performance and reliability one step further.

Specifications

Features

  • Features
    • Management Utility (SMU) creates a holistic solution that automates how you deploy and update the scanners in your environment.
    • Object Detection (IR): Avoid false scanner wake ups to lower/prevent patient annoyance or disturbances
    • Optimized Illumination

Dimensions

  • Overall Dimensions
    • 108.2mm x 70.4mm x 160.2mm
    • 4.3in x 2.8in x 6.3in

Scanning Specifications

  • Brightness
    • 0 - 100,000 Lux
  • Scan Pattern
    • Area Imager
  • Decode Capability
    • 1D/2D
  • Motion Tolerance
    • For 13 mil UPC at optimal focusSR – 4 meters/secondHD – 3.4 meters/second
  • Scanning Range
    • Standard Range (SR) and High Density (HD) Capabilites

Hardware

  • Host System Interface
    • Keyboard Wedge
    • RS-232
    • USB
  • Wireless
    • No, corded only connection
  • Aimer Type
    • Green Dot LED

Environmental

  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F
  • Operating Humidity
    • 0 to 95% relative humidity, non-condensing

Standards & Approvals

  • Drop Specifications
    • Engineered to withstand 50 1.8 m drops to concrete across operating temp range
  • Protection Ratings
    • IP52
  • Tumble Specifications
    • 2,000 0.5m tumbles
    • 2,000 1.6ft tumbles

Others

  • Form Factor
    • Gun Shape
  • Application
    • Assembly Line
    • Component Tracking
    • Electronic Manufacturing and Retail
    • High and low throughput POS
    • In-store inventory
    • Self-Checkout
  • Operating Power
    • 2.5W (500 mA @ 5V DC)
  • Operating temperature
    • 0°C to 50°C
    • 32°F to 122°F
  • Warranty Duration
    • 5 years
  • Power Connector Type
    • Corded

Features

  • Features
    • Management Utility (SMU) creates a holistic solution that automates how you deploy and update the scanners in your environment.
    • Object Detection (IR): Avoid false scanner wake ups to lower/prevent patient annoyance or disturbances
    • Optimized Illumination

Dimensions

  • Overall Dimensions
    • 108.2mm x 70.4mm x 160.2mm
    • 4.3in x 2.8in x 6.3in

Scanning Specifications

  • Brightness
    • 0 - 100,000 Lux
  • Scan Pattern
    • Area Imager
  • Decode Capability
    • 1D/2D
  • Motion Tolerance
    • For 13 mil UPC at optimal focusSR – 4 meters/secondHD – 3.4 meters/second
  • Scanning Range
    • Standard Range (SR) and High Density (HD) Capabilites

Hardware

  • Host System Interface
    • Keyboard Wedge
    • RS-232
    • USB
  • Wireless
    • No, corded only connection
  • Aimer Type
    • Green Dot LED

Environmental

  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F
  • Operating Humidity
    • 0 to 95% relative humidity, non-condensing

Standards & Approvals

  • Drop Specifications
    • Engineered to withstand 50 1.8 m drops to concrete across operating temp range
  • Protection Ratings
    • IP52
  • Tumble Specifications
    • 2,000 0.5m tumbles
    • 2,000 1.6ft tumbles

Others

  • Form Factor
    • Gun Shape
  • Application
    • Assembly Line
    • Component Tracking
    • Electronic Manufacturing and Retail
    • High and low throughput POS
    • In-store inventory
    • Self-Checkout
  • Operating Power
    • 2.5W (500 mA @ 5V DC)
  • Operating temperature
    • 0°C to 50°C
    • 32°F to 122°F
  • Warranty Duration
    • 5 years
  • Power Connector Type
    • Corded
  • Features : Management Utility (SMU) creates a holistic solution that automates how you deploy and update the scanners in your environment.|Object Detection (IR): Avoid false scanner wake ups to lower/prevent patient annoyance or disturbances|Optimized Illumination
  • Form Factor : Gun Shape
  • Application : Assembly Line|Component Tracking|Electronic Manufacturing and Retail|High and low throughput POS|In-store inventory|Self-Checkout
  • Overall Dimensions : 108.2mm x 70.4mm x 160.2mm|4.3in x 2.8in x 6.3in
  • Brightness : 0 - 100,000 Lux
  • Scan Pattern : Area Imager
  • Decode Capability : 1D/2D
  • Motion Tolerance : For 13 mil UPC at optimal focusSR – 4 meters/secondHD – 3.4 meters/second
  • Scanning Range : Standard Range (SR) and High Density (HD) Capabilites
  • Host System Interface : Keyboard Wedge|RS-232|USB
  • Wireless : No, corded only connection
  • Aimer Type : Green Dot LED
  • Operating Power : 2.5W (500 mA @ 5V DC)
  • Operating temperature : 0°C to 50°C|32°F to 122°F
  • Storage Temperature Range : -40°C to 70°C|-40°F to 158°F
  • Operating Humidity : 0 to 95% relative humidity, non-condensing
  • Drop Specifications : Engineered to withstand 50 1.8 m drops to concrete across operating temp range
  • Protection Ratings : IP52
  • Tumble Specifications : 2,000 0.5m tumbles|2,000 1.6ft tumbles
  • Warranty Duration : 5 years
  • Power Connector Type : Corded
Data Sheet
Name
Description
File Size
Date
Size
Xenon Ultra 1960li Data Sheet
application/pdf 84.97 KB
3/27/2024
84.97 KB
Xenon Ultra 1960g Data Sheet
application/pdf 73.11 KB
3/27/2024
73.11 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Xenon Ultra 196x Series Accessories - Arabic (196X-ACC-AR-UG-01 Rev A)
application/pdf 1.55 MB
1/4/2024
1.55 MB
User Guide: Xenon Ultra 196x Series Accessories (196X-ACC-EN-UG-01 Rev B)
application/pdf 1.54 MB
10/17/2023
1.54 MB
Quick Start Guide: Xenon Ultra 1960x Series - Arabic (1960-AR-QS-01 Rev A)
application/pdf 301.65 KB
7/4/2023
301.65 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
3/26/2024
466.75 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
3/26/2024
471.55 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
User Guide: Xenon Ultra 196x Series (XEN196X-EN-UG-01 Rev D)
application/pdf 6.03 MB
4/25/2024
6.03 MB
Quick Start Guide: Xenon Ultra 1960x Series (1960-EN-QS-01 Rev B)
application/pdf 308.07 KB
4/11/2024
308.07 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-02 Rev A)
application/pdf 786.54 KB
8/1/2023
786.54 KB
Regulatory Sheet: Xenon Ultra 196x Series Accessories (196X-ACC-ML-RS-02 Rev A)
application/pdf 2.22 MB
3/12/2024
2.22 MB
Name
Description
File Size
Date
Size
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-02 Rev A)
application/pdf 786.54 KB
8/1/2023
786.54 KB
User Guide: Xenon Ultra 196x Series Accessories - Arabic (196X-ACC-AR-UG-01 Rev A)
application/pdf 1.55 MB
1/4/2024
1.55 MB
User Guide: Xenon Ultra 196x Series Accessories (196X-ACC-EN-UG-01 Rev B)
application/pdf 1.54 MB
10/17/2023
1.54 MB
Regulatory Sheet: Xenon Ultra 196x Series Accessories (196X-ACC-ML-RS-02 Rev A)
application/pdf 2.22 MB
3/12/2024
2.22 MB
Quick Start Guide: Xenon Ultra 1960x Series - Arabic (1960-AR-QS-01 Rev A)
application/pdf 301.65 KB
7/4/2023
301.65 KB
Healthcare Disinfectant-Ready Housing Cleaning Guide
application/pdf 466.75 KB
3/26/2024
466.75 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
3/26/2024
471.55 KB
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
application/pdf 1.16 MB
11/17/2023
1.16 MB
Honeywell OCR Programming User Guide (OCR-UG Rev B)
application/pdf 171.01 KB
7/31/2023
171.01 KB
User Guide: Xenon Ultra 196x Series (XEN196X-EN-UG-01 Rev D)
application/pdf 6.03 MB
4/25/2024
6.03 MB
Quick Start Guide: Xenon Ultra 1960x Series (1960-EN-QS-01 Rev B)
application/pdf 308.07 KB
4/11/2024
308.07 KB
Xenon Ultra 1960li Data Sheet
application/pdf 84.97 KB
3/27/2024
84.97 KB
Xenon Ultra 1960g Data Sheet
application/pdf 73.11 KB
3/27/2024
73.11 KB
Name
Description
File Size
Date
Size
Xenon Ultra 1960li Data Sheet
84.97 KB
3/27/2024
Xenon Ultra 1960g Data Sheet
73.11 KB
3/27/2024
User Guide: Xenon Ultra 196x Series Accessories - Arabic (196X-ACC-AR-UG-01 Rev A)
1.55 MB
1/4/2024
User Guide: Xenon Ultra 196x Series Accessories (196X-ACC-EN-UG-01 Rev B)
1.54 MB
10/17/2023
Quick Start Guide: Xenon Ultra 1960x Series - Arabic (1960-AR-QS-01 Rev A)
301.65 KB
7/4/2023
Healthcare Disinfectant-Ready Housing Cleaning Guide
466.75 KB
3/26/2024
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.55 KB
3/26/2024
User Guide: Network and Security for Honeywell Scanners (ALLSKU-SC-EN-SG-01 Rev A)
1.16 MB
11/17/2023
Honeywell OCR Programming User Guide (OCR-UG Rev B)
171.01 KB
7/31/2023
User Guide: Xenon Ultra 196x Series (XEN196X-EN-UG-01 Rev D)
6.03 MB
4/25/2024
Quick Start Guide: Xenon Ultra 1960x Series (1960-EN-QS-01 Rev B)
308.07 KB
4/11/2024
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-02 Rev A)
786.54 KB
8/1/2023
Regulatory Sheet: Xenon Ultra 196x Series Accessories (196X-ACC-ML-RS-02 Rev A)
2.22 MB
3/12/2024

Learn how the Xenon Ultra improves productivity to meet customer demands.