-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
- Blog
- |
- Contact Us
- |
-
Services
Services
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Productivity
-
Industries
Industries
-
Healthcare and Life Sciences
Healthcare and Life Sciences
-
Transportation and Logistics
Transportation and Logistics
-
Manufacturing
Manufacturing
- Distribution Centers
-
Retail
Retail
- E-Commerce
-
Infrastructure
Infrastructure
-
Government
Government
- Aerospace and Defense
- Electrification
-
Healthcare and Life Sciences
-
Support
Support
-
Advanced Sensing Technologies
Advanced Sensing Technologies
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Global Tracking
Global Tracking
-
Advanced Sensing Technologies
You are browsing the product catalog for
- Products
- More Products
- Search & Rescue
- MEOLUT Antenna and Ground Station
MEOLUT Antenna and Ground Station
- Overview
- Specifications
- Resources
The MEOLUT-600 is a Local User Terminal that processes 406MHz distress beacon alerts over next-generation Medium Earth Orbit (MEO) Satellites providing rapid notification to Search and Rescue Authorities worldwide. It is part of an integrated and comprehensive Search & Rescue (SAR) solution from Honeywell Global Tracking.
- Reliability
The MEOLUT-600 offers exceptional uptime, accuracy and reliability for SAR operations worldwide.
- Fast New Medium-Earth Orbit Technology
MEOLUT-600 bridges existing geostationary and low-earth orbit infrastructure and can confirm the location of an emergency alert within seconds.
- Flexible
Fully configurable, making it possible to precisely match the needs of customers.
- Efficient
Provides fast position confirmation of alert beacon signals, especially in geographies where fewer satellites may be seen, leading to more efficient use of SAR resources.
- COSPAS-SARSAT Standards Compliant
Meets and exceeds COSPAS-SARSAT requirements
- Capabilities
Supports ELT(DT) and RLS beacons; Supports First and Second Generation beacons
- Seamless Integration
Ease-of-integration into existing SAR systems saves time and money.
Product Details
The MEOLUT-600 automatically monitors alerts from a growing constellation of MEO satellites and uses advanced signal processing to pinpoint the location of an alert signal in its coverage zone.
DIMENSIONS
Width:
- Standard 19˝ (48.3 cm) rack enclosure
Height:
- 42U in standard configuration - custom configurations available
SATELLITE CONNECTIVITY
Satellite Type:
- Medium Earth Orbit (MEO) S and L Band
Satellite Frequency:
- 2226.5 and 1544.0 - 1545.0 MHz downlink signal
Satellite Constellation:
- Beidou, GPS, Galileo, Glonass
Alert Beacon Frequency:
- 406MHz
TERRESTRIAL CONNECTIVITY
Ethernet:
- 10/100/1000 Mb/s
Network:
- Able to share Time of Arrival/Frequency Of Arrival (TOA/FOA) measurement data with other MEOLUTs over network connections
- Supports COSPAS-SARSAT XML and CSV recommended formats
- Can share data in real-time and/or using a node-forwarding mechanism
Data Communication to Mission Control Centre (MCC):
- Located and unlocated incident solution data, status data, including alarms and warning messages
SERVERS
Number of Servers:
- Front End Processors, Redundant Signal Processors, Redundant Location Processors and one Interference Processor
Operating System:
- Windows Server
Processor(s):
- Intel Xeon-Gold 5218
RAM:
- 16GB, 32GB and 64GB configurations
Storage:
- RAID redundancy – processor based on server application
SIGNAL PROCESSING
Beacon Signal Decoding:
- 406MHz beacon signal detection, signal demodulation, message validation, message archiving
Data Stream Decoding:
- Bit synchronization, frame synchronization, message extraction, message formatting
406MHz Data Validation:
- Time, frequency, beacon message
Data Analysis:
- Spectrum analysis, signal enhancement
Orbit & Pass Scheduling:
- Automatically updates satellite orbit data after every pass, orbit updates are provided by a GNSS receiver
Status Monitor & Display:
- Data collection status, data collection environment, system status, snapshot status, environmental data trends
SYSTEM MONITORING
Environmental:
- Rack and room temperature
Security:
- Rack door open sensors (front and back)
Power:
- Rack power supply sensor
ANTENNA CONFIGURATION
Option 1:
S&L Tracking Antenna
- Type: Mesh - Radome Encapsulated
- Size: 2.3m (7.5 ft) diameter
- Beamwidth: 7.9° degrees
- Environmental: Withstand winds up to 250 km/h (155 mph)
- Control Unit and Motor Drive: Integrated within the Radome providing exceptional security and protection from adverse environmental conditions
- Antenna Control Software: Antenna device control, positioning the antenna, tracking a satellite pass, antenna diagnostics
- Low Noise Amplifier/Down Converter (LNA/DC): Converts raw satellite downlink signal to 4.5MHz Intermediate Frequency, out-of-band noise filtering. Can transmit a received satellite signal with no loss in signal performance over long distances
- Data Collection: Data input control, phase unwrap and demodulation, spectrum analysis
Option 2:
L-Band Phased Array
- Type: DBF (Refer to MEOSAR DBF Datasheet)
COMPLIANCE
COSPAS-SARSAT:
- Meets all current COSPAS-SARSAT requirements
Let's Connect!
Sign up to receive exclusive communications from Honeywell including product updates, technical information, new offerings, events and news, surveys, special offers, and related topics via telephone, email, and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc