-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
- Blog
- |
- Contact Us
- |
-
Services
Services
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Productivity
-
Industries
Industries
-
Healthcare and Life Sciences
Healthcare and Life Sciences
-
Transportation and Logistics
Transportation and Logistics
-
Manufacturing
Manufacturing
- Distribution Centers
-
Retail
Retail
- E-Commerce
-
Infrastructure
Infrastructure
-
Government
Government
- Aerospace and Defense
- Electrification
-
Healthcare and Life Sciences
-
Support
Support
-
Advanced Sensing Technologies
Advanced Sensing Technologies
-
Productivity
Productivity
-
Safety
Safety
-
Warehouse Automation
Warehouse Automation
-
Global Tracking
Global Tracking
-
Advanced Sensing Technologies
You are browsing the product catalog for
- Products
- More Products
- Search & Rescue
- LEOLUT Antenna and Ground Station
LEOLUT Antenna and Ground Station
- Overview
- Specifications
- Resources
- Reliability
The LEOLUT-600 offers exceptional uptimes, accuracy and reliability, and has been at the heart of worldwide SAR operations for decades
- Advanced Signal Processing
Using sophisticated Doppler-based signal processing, LEOLUT systems can pinpoint the location of alert beacons not equipped with GPS, enabling coordinated SAR operations
- Efficient
Provides fast position confirmation of alert beacon signals, especially in geographies where fewer satellites may be seen, leading to more efficient use of SAR resources
- Flexible
Fully configurable, making it possible to precisely match the needs of customers
- COSPAS-SARSAT standards compliant
Meets and exceeds the official COSPAS-SARSAT requirements.
- Capabilities
Supports LEO-GEO processing. Capable of tracking MEO constellation. Supports ELT(DT) and RLS
- Seamless integration
Ease-of-integration into existing SAR systems saves time and money
Product Details
The LEOLUT 600 is fully configurable and exceeds COSPAS-SARSAT data analysis requirements, providing fast position confirmation in distress situations. The LEOLUT-600 can be used in conjunction with data from geostationary (GEO) satellites in a dual mode LEO-GEO system that provides unrivalled processing capabilities, optimizes beacon loca- tion accuracy and reduces SAR response times. |
PHYSICAL
Width:
- Standard 19˝ (48.3 cm) rack enclosure
Height:
- 22U in standard configuration. Custom configurations available
SATELLITE CONNECTIVITY
Satellite Type:
- Low Earth Orbit (LEO)
Satellite Frequency:
- 1544.5 MHz downlink signal
Alert Beacon Frequency:
- 406 MHz
TERRESTRIAL CONNECTIVITY
Ethernet:
- 10/100/1000 Mb/s
Data Communication to Mission Control Centre (MCC):
- Located and unlocated incident solution data, beacon message data (for combined LEO-GEO processing), status data, including alarm and warning messages, calibration data
Data Communication from MCC:
- Orbit data, calibration data, pass schedule data, operator commands
SERVERS
Number of Servers:
- 2 per system. One for data collection and one for beacon localization and alerting
Operating Systems:
- Windows Server 2016
Processor(s):
- Intel Xeon-Gold 5218
RAM:
- 32GB in standard configuration. System supports up to 192 GB
SIGNAL PROCESSING
Low Noise Amplifier/Down Converter (LNA/DC):
- Converts raw satellite downlink signal to 4.5 MHz intermediate frequency, out-of-band noise filtering, Can transmit a received satellite signal with no loss in RF performance over long distances
Data Collection:
- Data input control, phase unwrap and demodulation, spectrum analysis
Beacon Signal Decoding:
- 406 MHz beacon signal detection, signal demodulation, message validation, message archiving
Data Stream Decoding:
- Bit synchronization, frame synchronization, message extraction, message formatting
406 MHz Data Validation:
- Time, frequency, beacon message
Data Analysis:
- Spectrum analysis, signal enhancement
Orbit & Pass Scheduling:
- Automatically updates satellite orbit data after every satellite pass
Status Monitor & Display:
- Data collection status, data collection environment, system status, snapshot status, environmental data trends
SYSTEM MONITORING
Environmental:
- Rack temperature, room temperature
Security:
- Rack door open sensors (front and back)
Power:
- Rack power supply sensor
ANTENNA
Type:
- Mesh - Radome Encapsulated
Size:
- 2.3m (7.5 ft) diameter
Beamwidth:
- 7.9° degrees
Environmental:
- Can withstand winds of up to 250 km/h (155 mph)
Control Unit and Motor Drive:
- Yes
Antenna Control Software:
- Antenna device control, positioning the antenna, tracking a satellite pass, antenna diagnostics
COMPLIANCE
COSPAS-SARSAT:
- Meets all current COSPAS-SARSAT requirements
Let's Connect!
Sign up to receive exclusive communications from Honeywell including product updates, technical information, new offerings, events and news, surveys, special offers, and related topics via telephone, email, and other forms of electronic communication.
Copyright © 2024 Honeywell International Inc